This adjustment has different test configurations depending on the frequency option and model number of the DUT.
Choose the appropriate topic page link from the table below that matches the frequency option and model number of the DUT.
There are two solutions available for N9030B PXA models with frequency options 544 or 550 and without bandwidth options B2X or B5X. The preferred solution uses a PNA-X network analyzer. The alternate "classic" solution uses a signal generator. These "classic" adjustments were retained for customers who do not have a PNA-X network analyzer. They are run from the TME Utilities Test Plan.
N9030B PXA models with frequency options 544 or 550 and with bandwidth options B2X or B5X can only use the PNA-X preferred solution.
|
PXA Model Number |
Frequency Options |
|
|
N9030A |
All options |
|
|
N9030B |
503 — 3.6 GHz |
|
|
N9030B, with options B2X or B5X |
544 — 44 GHz |
|
|
N9030B, without options B2X or B5X |
544 — 44 GHz |
Preferred Solution – Click Here Alternate Solution – Click Here (Refer to section above for explanation.) |