UXA — N9040B
A 300 MHz, -10 dBm signal is applied to the analyzer and an internal alignment is called. The alignment adjusts the IF attenuator for Burst Carrier and IF Output operations.
There is no associated verification test for this adjustment.
Click here for troubleshooting.
Test Equipment |
Recommended Model Number |
---|---|
Signal Generator |
PSG Models |
Power Meter |
N1914B |
Power Sensor |
N8482A |
10 dB Fixed Attenuator |
8491A Option 010 |
Coaxial Cable, 3.5 mm |
11500E |
BNC Cable |
8120-1840 |
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
Type-N (f) to 3.5 mm (f) adapter |
1250-1745 |
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |