IF Frequency Response Full Bypass Path Adjustment Overview

(PXA N9030B)

This adjustment has different test configurations depending on the frequency option and model number of the DUT.

Choose the appropriate topic page link from the table below that matches the frequency option and model number of the DUT.

PXA Model Number

Frequency Options

 

N9030B

508 — 8.4 GHz
513 — 13.6 GHz
526 — 26.5 GHz

Click Here

N9030B

544 — 44 GHz
550 — 50 GHz

Click Here