UXA — N9040B
This adjustment adjusts the First LO phase (in both Imaginary and Quadrature) to null the Third Order Intermodulation products. This adjustment is only performed in Band 0 from 100 MHz to 3.6 GHz in 8 MHz steps. At each TOI frequency the I-DAC and Q-DAC are adjusted to a value that nulls the distortion product. The DAC values are then stored in memory.
This adjustment should be performed if the analyzer fails the TOI test below 3.6 GHz, or if the Front End Assembly has been changed.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Microwave Signal Generator #1 and Microwave Signal Generator #2 |
PSG Models |
|
Power Meter |
N1914B |
|
Microwave Power Sensor |
N8485A |
|
Microwave Power Splitter |
11667B |
|
Hybrid Power Divider |
87302C |
|
Microwave Power Divider |
11636B |
|
6 dB Fixed Attenuator |
8493C Option 006 |
|
BNC Cable |
8120-1840 |
|
Coaxial Cable, 3.5 mm |
11500E |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
|
BNC (m) to SMA (f) adapter |
1250-1700 |
|
Type-N (m) to Type-N (m) adapter |
1250-1475 |
|
Type-N (m) to BNC (f) adapter |
1250-1476 |
|
Type-N (m) to 3.5 mm (m) adapter |
1250-1743 |
|
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
|
3.5 mm (m) to 3.5 mm (m) adapter |
83059B |
|
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |
|
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |