4800 MHz Calibrator Amplitude Adjustment

This adjustment applies to the following models with Option MPB and frequency options above 503:

This adjustment sets the 4800 MHz calibrator amplitude to –28.00 dBm in Preselector Bypass path. The adjustment is performed by inputting a 4800 MHz, –28 dBm signal into the analyzer. A reference measurement is made on the input signal. Next, the internal 4800 MHz calibrator is switched into the path and the amplitude is measured. An internal DAC is adjusted until the amplitude error is zero.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Signal Generator

PSG Models
(see equipment list)

Power Meter

N1914B

Power Sensor

8485D

10 dB Fixed Attenuator

8491A Option 010

30 dB Fixed Attenuator

11708A

Coaxial Cable, 3.5 mm

11500E 

BNC Cable

8120-1840

3.5 mm (f) to 3.5 mm (f) adapter
(for 3.5 mm source)

83059B

2.4 mm (f) to 3.5 mm (f) adapter
(for 2.4 mm source)

11901B

Type-N (m) to 3.5 mm (f) adapter

1250-1744

Type-N (f) to 3.5 mm (f) adapter

1250-1745

Connection Setups

In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines.

Power Meter Calibration

 

Source Power Calibration

 

4800 MHz Calibrator Amplitude Adjustment Setup