NFA — N8973B/74B/75B/76B
Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer frequency response is measured with several tests.
The model and options of the DUT will determine which tests are run from the list below.
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the frequency-response specification for the 300 kHz to 3.6 GHz range. The buried sensor calibration is valid for four hours.
Click here for troubleshooting.
Test Equipment |
Recommended Model Number |
---|---|
RF Signal Generator |
PSG Models |
Power Meter |
N1914B |
RF Power Sensor |
N8482A |
RF Power Splitter |
11667A |
BNC Cable |
8120-1840 |
Type-N Cable |
11500C |
Type-N (m) to Type-N (m) adapter |
1250-1475 |
3.5 mm (f) to Type-N (f) adapter |
1250-1745 |
2.4 mm (f) to Type-N (f) adapter |
11903B |
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |