All X-Series models
This test verifies the count accuracy of the built-in frequency counter. To perform marker count, the analyzer pauses between sweeps, tunes the center frequency to the marker frequency, sets the span to 0 Hz, and counts the frequency of the signal long enough to achieve a valid reading.
A synthesized sweeper is used to supply signals of known frequencies. The 10 MHz reference for the sweeper is supplied by the DUT.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
BNC Cable |
8120-1840 |
|
Coaxial Cable, 3.5 mm |
11500E |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
|
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
|
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |