Freq Resp Above 3.6 GHz Preamp On Adjustment

This adjustment applies to the following models equipped with Preamplifier:

This adjustment procedure performs the following steps (for Options P07, P08, P13, P26, P43,P44, and P50):

The analyzer's internal flatness corrections are turned off. The Preamp is turned on and 10 dB of RF attenuation is set (this is the reference state). Amplitude error is measured as a function of frequency from 3.6 GHz to 50 GHz depending on the preamp option. The measured error is normalized to 4800 MHz and the error is stored in the analyzer memory as frequency/amplitude pairs.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Microwave Signal Generator #1

PSG Models
(see equipment list)

Power Meter

N1914B

Millimeter Power Sensor, low power

  • 2 required

8487D

Millimeter Power Splitter

11667C

30 dB Fixed Attenuator

11708A

Coaxial Cable, 2.4 mm

8120-6164

BNC Cable

8120-1840 

Type-N (m) to 3.5 mm (m) adapter

1250-1743

3.5 mm (f) to 3.5 mm (f) adapter
(for 3.5 mm source)

83059B

3.5 mm (f) to 2.4 mm (f) adapter
(for 2.4 mm source)

11901B

2.4 mm (f) to Type-N (m)

  • 8487A adapter

08487-60001

 

Connection Setups

In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines.

Above 3.6 GHz Adaptive Flatness Setup

 

Power Meter Calibration

 

Splitter Characterization


 

Freq Resp Above 3.6 GHz Preamp On Adjustment Setup