4800 MHz Calibrator Amplitude Adjustment

This adjustment applies to the following models:

This adjustment sets the 4800 MHz calibrator amplitude to –28.00 dBm. The adjustment is performed by inputting a 4800 MHz, –28 dBm signal into the DUT. A reference measurement is made on the input signal. Next, the internal 4800 MHz calibrator is switched into the path and the amplitude is measured. An internal DAC is adjusted until the amplitude error is zero.

Required Test Equipment

Test Equipment

Model Number1

Microwave Signal Generator

PSG Models
(see equipment list)

Power Meter

N1914A

Power Sensor, 3.5 mm

8485D

Fixed Attenuator, 10 dB

8491A Option 010

Fixed Attenuator, 30 dB

11708A

Cable, coaxial 3.5 mm

11500E

Cable, BNC

8120-1840

Adapter, Type-N (f) to 3.5 mm (f)

1250-1745

Adapter, Type-N (m) to 3.5 mm (f)

1250-1744

Adapter, Type-N (f) to 2.4 mm (f)

  • For Option 544

11903B

Adapter, 3.5 mm (f) to 3.5 mm (f)

  • For 3.5 mm source

83059B

Adapter, 2.4 mm (f) to 3.5 mm (f)

  • For 2.4 mm source

11901B

Adapter, 3.5 mm (f) to Type-N (m)

  • 8485D adapter

08485-60005

  1. Refer to the main Required Equipment table for a list of alternative models.

Connection Setups

Power Meter Calibration

Source Power Calibration

4800 MHz Calibrator Amplitude Adjustment Setup