N9048B PXE
|
|
This adjustment is run on Options 503, 508, and 526. |
This adjustment determines the frequency at which the AC Coupling capacitor attenuates the input signal 3 dB. This frequency is stored in memory and the DUT applies the appropriate correction for the capacitor rolloff.
|
Test Equipment |
Model Number1 |
|---|---|
|
Function Generator |
33622A |
|
Cable, BNC
|
8120-1840 |
|
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
|
Adapter, Type-N (f) to 3.5 mm (f)
|
1250-1745 |
|