Freq Resp below 3.6 GHz Adjustment

This adjustment applies to the following models:

In this adjustment, flatness corrections are turned off and amplitude error versus frequency is measured from 9 kHz to 3.6 GHz. The data is then normalized to 50 MHz to generate corrections relative to 50 MHz. The data is then stored in the analyzer memory.

Required Test Equipment

Test Equipment

Model Number1

Microwave Signal Generator

PSG Models
(see equipment list)

Function Generator

33622A 

Power Meter

N1914A

RF Power Sensor

  • 2 required

E9304A Option H18

RF Power Splitter, Type-N

11667A 

Cable, BNC

  • 2 required

8120-1840 

Cable, Type-N

11500C

Adapter, Type-N (m) to BNC (f)

1250-1476

Adapter, Type-N (m) to Type-N (m)

1250-1475

Adapter, Type-N (m) to 3.5 mm (f)

  • For Option C35

1250-1744

Adapter, Type-N (m) to 2.4 mm (f)

  • For Option 544

11903D

Adapter, Type-N (f) to 3.5 mm (f)

  • For 3.5 mm source
  • For Option C35

1250-1745

Adapter, Type-N (f) to 2.4 mm (f)

  • For 2.4 mm source
  • For Option 544

11903B

  1. Refer to the main Required Equipment table for a list of alternative models.

Connection Setups

50 MHz to 3.6 GHz Adaptive Flatness Setup (RF Input 1)

50 MHz to 3.6 GHz Adaptive Flatness Setup (RF Input 2)

Power Meter Calibration (Channel A)

Power Meter Calibration (Channel B)

50 MHz to 3.6 GHz Flatness
Splitter Characterization

50 MHz to 3.6 GHz Flatness Adjustment Setup (RF Input 1)

50 MHz to 3.6 GHz Flatness Adjustment Setup (RF Input 2)

Frequency Response 9 kHz to 50 MHz
Splitter Characterization

Frequency Response 9 kHz to 50 MHz Adjustment Setup (RF Input 1)

Frequency Response 9 kHz to 50 MHz Adjustment Setup (RF Input 2)