N9038B MXE with Option B85 or B1X
This adjustment generates IF Flatness corrections for Option B85 or B1X. The amplitude corrections are relative to the center frequency of the IF, and for Option B85 or B1X are only created for Band 0. These corrections are 58 overlapping segments from 140 MHz to 3.56 GHz in 60 MHz increments.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Power Meter |
N1914A |
|
Microwave Power Sensor |
N8485A CFT |
|
Microwave Power Splitter |
11667B |
|
Millimeter Power Sensor
|
N8487A CFT |
|
Millimeter Power Splitter
|
11667C |
|
Cable, coaxial 3.5 mm |
11500E |
|
Cable, coaxial 2.4 mm
|
8120-6164 |
|
Cable, BNC |
8120-1840 |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, Type-N (m) to 3.5 mm (m)
|
1250-1743 |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|
Adapter, 2.4 mm (f) to Type-N (m)
|
08487-60001 |
|