RF2 Amplitude Offset Adjustment

This adjustment applies to the following models:

This adjustment generates an amplitude correction for RF Input 2 relative to RF Input 1. The basic adjustment inputs a 50 MHz, -25 dBm signal into RF Input 1. Amplitude corrections are turned off, and the amplitude is measured. The input signal is then moved to RF Input 2. The signal is measured and the RF1-RF2 amplitude difference is calculated. This difference is stored as a correction in the DUT memory.

Required Test Equipment

Test Equipment

Model Number1

Microwave Signal Generator

PSG Models
(see equipment list)

Power Meter

N1914A

Power Sensor

E9304A Option H18

Fixed Attenuator, 10 dB

8491A Option 010

Cable, coaxial 3.5 mm

11500E

Cable, BNC

8120-1840

Adapter, Type-N (f) to 3.5 mm (f)

1250-1745

Adapter, Type-N (m) to Type-N (m)

1250-1475

Adapter, Type-N (m) to 3.5 mm (f)

  • For Option C35

1250-1744

Adapter, Type-N (m) to 2.4 mm (f)

  • For Option 544

11903D

Adapter, 3.5 mm (f) to 3.5 mm (f)

  • For 3.5 mm source

83059B

Adapter, 2.4 mm (f) to 3.5 mm (f)

  • For 2.4 mm source

11901B

  1. Refer to the main Required Equipment table for a list of alternative models.

Connection Setups

Power Meter Calibration

50 MHz Amplitude Adjustment Setup

Reference Measurement Setup, RF1

Reference Measurement Setup, RF2