N9048B PXE
This adjustment adjusts the First LO phase (in both Imaginary and Quadrature) to null the Third Order Intermodulation products. This adjustment is only performed in Band 0 from 100 MHz to 3.6 GHz in 8 MHz steps. At each TOI frequency, the I-DAC and Q-DAC are adjusted to a value that nulls the distortion product. The DAC values are then stored in memory.
This adjustment should be performed if the analyzer fails the TOI test below 3.6 GHz, or if the Front End Assembly has been changed.
For troubleshooting, click here.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator #1 and |
PSG Models |
|
Power Meter |
N1914A |
|
Microwave Power Sensor, 3.5 mm |
N8485A CFT |
|
Microwave Power Splitter, 3.5 mm |
11667B |
|
Hybrid Power Divider |
87302C |
|
Microwave Power Divider |
11636B |
|
Fixed Attenuator, 6 dB
|
8493C Option 006 |
|
Cable, BNC
|
8120-1840 |
|
Cable, coaxial 3.5 mm
|
11500E |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, Type-N (m) to 3.5 mm (m) |
1250-1743 |
|
Adapter, 3.5 mm (m) to 3.5 mm (m) |
83059A |
|
Adapter, 3.5 mm (m) to 2.4 mm (f)
|
11901D |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|