N9048B PXE with Preamplifier
The Attenuator Slope Check Preamp On Utility can be used to check for damaged or broken RF attenuators. The utility measures amplitude relative to the 10 dB for attenuator settings of 0, 2, 4, 6, and 8 dB at several frequencies across the DUT tuning range. The relative amplitude measurements are then written to a text file for review. If amplitude error is large for a certain attenuator step, then the DUT may have a broken RF attenuator.
Related adjustment: Attenuator Slope, Preamp On Adjustment
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator |
PSG Models |
|
Power Meter |
N1914A |
|
Low Power Microwave Power Sensor
|
8485D |
|
Microwave Power Splitter
|
11667B |
|
Low Power Millimeter Power Sensor
|
8487D |
|
Millimeter Power Splitter
|
11667C |
|
30 dB Fixed Attenuator |
11708A |
|
Cable, BNC |
8120-1840 |
|
Cable, coaxial 3.5 mm
|
11500E |
|
Cable, coaxial 2.4 mm
|
8120-6164 |
|
Adapter, Type-N (m) to 3.5 mm (m)
|
1250-1743 |
|
Adapter, Type-N (m) to 2.4 mm (m)
|
11903A |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|
Adapter, 2.4 mm (f) to Type-N (m)
|
08487-60001 |
|