N9048B PXE
This utility is used to verify the frequency response when notch filter is turned on. The notch region starts from 2.3 GHz to 2.6 GHz, with reject band from 2.4 GHz to 2.5 GHz. This utility measures the amplitude deviation from the reference amplitude at 50 MHz over the frequency range from 1.6 GHz to 2.9 GHz when the notch filter is selected.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator |
PSG Models |
|
Power Meter |
N1914A |
|
RF Power Sensor
|
E9304A Option H18 |
|
RF Power Splitter |
11667A |
|
Cable, BNC |
8120-1840 |
|
Cable, Type-N |
11500C |
|
Adapter, Type-N (f) to 2.4 mm (f)
|
11903B |
|
Adapter, Type-N (f) to 3.5 mm (f)
|
1250-1745 |
|
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
|
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-1744 |
|
Adapter, Type-N (m) to 2.4 mm (f)
|
11903D |
|