Freq Resp Wideband Filter Path Check Utility

This utility applies to the following models:

This utility measures the amplitude deviation from the reference amplitude at 50 MHz over the frequency range from 30 MHz to 1 GHz in the Wideband filter path.

This utility can be used to verify Freq Resp Wideband Filter, Preamp Off and Freq Resp Wideband Filter, Preamp On adjustments.

Required Test Equipment

Test Equipment

Model Number1

Microwave Signal Generator

PSG Models
(see equipment list)

Power Meter

N1914A

RF Power Sensor

  • 2 required

E9304A Option H18

RF Power Splitter

11667A

Cable, BNC

8120-1840

Cable, Type-N

11500C

Adapter, Type-N (f) to 2.4 mm (f)

  • For 2.4 mm source

11903B

Adapter, Type-N (f) to 3.5 mm (f)

  • For 3.5 mm source

1250-1745

Adapter, Type-N (m) to Type-N (m)

1250-1475

Adapter, Type-N (m) to 3.5 mm (f)

  • For Option C35

1250-1744

Adapter, Type-N (m) to 2.4 mm (f)

  • For Option 544

11903D

  1. Refer to the main Required Equipment table for a list of alternative models.

Connection Setups

Power Sensor Calibration

 

Splitter Characterization

 

Frequency Response Setup (RF Input 1)

Frequency Response Setup (RF Input 2)