This test measures the total harmonic distortion (THD) of an FM signal produced by the UUT. This test is currently performed in only one frequency band. Due to the signal generator’s design, this band is also representative of the signal generator’s full frequency range.
This test supports two equipment setups using either a spectrum analyzer or a measuring receiver. The spectrum analyzer is the preferred solution.
The preferred solution uses a spectrum analyzer with Analog Demodulation Measurement Application to demodulate the signal and measure the deviation.
|
Test Equipment |
Critical Specifications for This Test |
Recommended Models |
Alternate Models |
|
Spectrum Analyzer |
FM Demodulated Distortion < 0.1% |
N9030B Opt 5xx1, N9063EM0E Analog Demodulation Measurement Application |
N9030A Opt 5xx1 and N9063EM0E Analog Demodulation Measurement Application2 E444xA3 Opt 233 |
|
The alternate solution uses an 8902A measuring receiver to demodulate the signal and measure the deviation.
|
Test Equipment |
Critical Specifications for This Test |
Recommended Models |
|
Measuring Receiver |
FM Deviation Accuracy |
8902A |
|
Audio Analyzer |
Distortion Accuracy |
8903B |
|
|
|
Calibration Setup
FM Distortion Test Setup with Measuring Receiver
If this performance test fails, perform the following steps in order:
Check the equipment setup (see above). If the setup is incorrect, make the necessary corrections and rerun the performance test.
If this test fails with the equipment set up properly, refer to the troubleshooting section of the signal generator's service guide. If you do not have a printed copy of the service guide (Option OBW), one is available either on the CD-ROM that came with your signal generator shipment or on the Keysight Website.
If you cannot correct the problem using the troubleshooting procedures in the Service Guide, obtain service from Keysight Technologies. Refer to Contacting Keysight Technologies.