|
|
The Absolute Accuracy test checks the power meter’s ability to accurately measure power sensor voltage and display the appropriate power level.
|
Test Equipment |
Recommended Model Number1 |
|
Digital Multimeter |
3458A |
|
Function Generator |
33622A |
|
Range Calibrator |
11683A Option H01 |
|
Power Sensor cable |
11730A |
|
Power Sensor cable |
N1917A |
|
BNC-cable |
8120-2582 |
|
BNC Tee (BNC f, m, f) |
1250-0781 |
|
BNC (f) to Dual Banana |
1251-2277 |
|
|
Connections on power meters with rear panel options will differ than those in the illustrations below. Refer to the rear panel of the power meter for connector identification labels. |