This topic shows the required equipment and connection setups for PNA models running the Normal Variant test plan. For more information about test plan variants, refer to the Test Plan Variants topic.
For test description, go to the topic's Overview page.
Below is the required test equipment separated by the DUT connector type. Select the link that applies to the connector type for your PNA model.
N5241A/AS/B/BC, N5242A/AS/B, N5242AH85, N5249A/AS/B
N5221A/AS/B, N5222A/AS/B
N5231A/AS/B, N5232A/AS/B, N5239A/AS/B
N5230A/C with option 12x, 14x, 22x, 24x, or 02x
|
3.5 mm Connector Models |
||
|
Test Equipment |
Recommended Model |
Alternate Model |
|
Power meter |
N1914A |
E4419A/B |
|
PowerSensor LowFreq 1 |
N8482A |
N8482A-CFT |
|
PowerSensor HighFreq 1 |
N8485A |
N8485A-CFT |
|
Power sensor cable |
11730A |
equivalent |
|
Adapter 3.5 mm (f) to 3.5 mm (f) |
83059B |
1250-1749 |
|
Adapter 3.5 mm (f) to Type-N (f) |
1250-1745 |
equivalent |
|
Adapter 3.5 mm (f) to Type-N (m) |
1250-1744 |
08485-60005 |
N5244A/AS/B, N5245A/AS/B/BC
N5224A/AS/B, N5225A/AS/B
N5234A/AS/B, N5235A/AS/B
N5230A/C with option 42x or 52x
|
2.4 mm Connector Models |
||
|
Test Equipment |
Recommended Model |
Alternate Model |
|
Power meter |
N1914A |
E4419A/B |
|
PowerSensor LowFreq 1 |
N8482A |
N8482A-CFT |
|
PowerSensor HighFreq 1 |
N8487A |
N8487A-CFT |
|
Power sensor cable |
11730A |
equivalent |
|
Adapter 2.4 mm (f) to 2.4 mm (f) |
11900B |
85058-60114 |
|
Adapter 2.4 mm (f) to Type-N (f) |
11903B |
equivalent |
|
Adapter 2.4 mm (f) to Type-N (m) |
11903D |
08487-60001 |
N5247A/AS/B/BC, N5227A/AS/B
|
For 1.85 mm Connector Models |
||
|
Test Equipment |
Recommended Model |
Alternate Model |
|
Power meter |
N1914A |
E4419A/B |
|
PowerSensor LowFreq 1 |
N8482A |
N8482A-CFT |
|
PowerSensor HighFreq 1 |
N8487A |
N8487A-CFT |
|
PowerSensor UltraHighFreq 1 |
N8488A |
V8486A with the V281A waveguide adapter1 |
|
Power sensor cable |
11730A |
equivalent |
|
Adapter 2.4 mm (f) to 2.4 mm (f) |
11900B |
85058-60114 |
|
Adapter 2.4 mm (f) to Type-N (f) |
11903B |
equivalent |
|
Adapter 2.4 mm (f) to Type-N (m) |
11903D |
08487-60001 |
|
|
Due to the complexity of the PNA family of analyzers, the following notes apply to illustrations in the PNA Help:
|