This test measures the stability of a signal in a source/receiver system, and verifies the Test Port Input Trace Noise Magnitude – Trace Noise Phase specification. Measurements are made for each direction on each port pair. For a 4-port PNA, only port pairs 1-2 and 3-4 are tested (or 1-3 and 2-4).
This test is performed using the Preset power level. For a list of PNA preset power levels, refer to the PNA datasheet.
For troubleshooting help, see Trace Noise Troubleshooting.
|
Test Equipment |
Recommended Model |
Alternate Model |
|
RF cable, 3.5 mm (f) to 3.5 mm (f) For 3.5 mm models |
85131-60013 |
85131-60010 |
|
RF cable, 2.4 mm (f) to 2.4 mm (f) For 2.4 mm models |
85133-60016 |
85133-60002 |
|
RF cable, 1.85 mm (f) to 1.85 mm (f) For 1.85 mm models |
8121-2921 |
N4697-60100 |
|
Adapter, 1 mm (f) to 1 mm (f) For N5290A and N5291A only. May come from 85059B cal kit. |
85059-60045 |
|
|
|
Due to the complexity of the PNA family of analyzers, the following notes apply to illustrations in the PNA Help:
|
For default front and rear cabling between the PNA and the test set, refer to Step 2: Prepare the PNA for Testing of the Getting Started Guide.