|
|
All adjustments will require the CFG Option. Refer to the CFG Option section for more information. |
This adjustment determines gain compensation factors for multiple frequencies in each SA band (up to 40 per band). Preamp is off.
When this adjustment is performed, the current internal temperature of the UUT is stored as part of the adjustment result. The reading from temperature sensor RF2 is stored for each of the eleven bands.
|
Related test: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Attenuator/Switch Driver |
11713B Opt 001/024/060/101 |
|
Attenuator, 6 dB fixed |
8491A Opt 006 |
|
Attenuator, 1 dB step |
8494G Opt 001/024 |
|
Attenuator, 10 dB step |
8496G Opt 001/024 |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt H18 |
|
Power Splitter |
11667A |
|
Power Sensor Cable |
11730A |
|
BNC Cable |
8120-2582 |
|
Type-N Cable |
11500C |
|
Attenuator control cable |
8120-2703 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|