|
|
|
This process characterizes the test equipment used for most of the spectrum analyzer related adjustments. This station calibration is not required for all tests. The TME software will include this item on the test list when it is required.
After this station calibration is performed, it is intended that the test equipment remain undisturbed for the remainder of the adjustments. This refers to the additional test equipment for FieldFox analyzers with the SA Option 230/231 or Option 311. A station calibration expires after 24 hours.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Attenuator/Switch Driver |
11713B Opt 001/024/060/101 |
|
Attenuator, 6 dB fixed |
8491A Opt 006 |
|
Attenuator, 1 dB step |
8494G Opt 001/024 |
|
Attenuator, 10 dB step |
8496G Opt 001/024 |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt. H18 |
|
Power Splitter, Type-N |
11667A |
|
Power Sensor Cable |
11730A |
|
BNC Cable |
8120-2582 |
|
Type-N Cable |
11500C |
|
Attenuator control cable |
8120-2703 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|