|
|
N991xB and N993xB models with bandwidth Option B04 or B10 will also run an additional (functional) test, Attenuator Slope WBIF, to test the wide bandwidth path. The same equipment and connection setups will be used in the WBIF test. |
N9960A/61A/62A
This procedure will verify that the SA attenuator slope corrections are appropriate.
|
Test type: |
functional |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1
|
E8257D with options:
|
|
Signal Generator #1
|
N5183B Options [532 or 540], UNY |
|
Cable, BNC |
8120-2582 |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, 2.4 mm (f) to 2.4 mm (m) |
8121-2065 |
|
Adapter, 2.4 mm (f) to 2.4 mm (f) |
11900B |
|
|
The following notes apply to illustrations in the FieldFox Help:
|