This test measures the accuracy of internal time base by measuring the frequency at Port 1. A 1.8 GHz low-pass filter is used to attenuate harmonics generated by the source in the FieldFox analyzer.
|
|
Be sure to enter the appropriate positive value for Frequency Accuracy (ppm) under Additional Properties for the 10 MHz frequency standard. Using the default accuracy will produce very large measurement uncertainties in the test results. |
|
Test type: |
performance |
|
Related specification: |
Frequency Reference |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Frequency Standard |
Microsemi 5071A |
|
Frequency Counter |
53230A |
|
Low Pass Filter, 1.8 GHz |
0955-0491 |
|
Cable, BNC |
8120-2582 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|