N9936A/37A/38A
In this test a signal is split and applied to the DUT and to a power meter. The absolute amplitude accuracy is the difference between the power meter reading and the FieldFox reading. A "buried power sensor" technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. The buried sensor calibration essentially trades power meter errors for splitter tracking errors.
This test checks frequencies above 9 GHz.
|
Test type: |
performance |
|
Related specification: |
Total Absolute Amplitude Accuracy |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Power Meter |
N1914A |
|
Power Sensor |
N8485A |
|
Power Splitter, 3.5 mm |
11667B |
|
Cable, power sensor |
11730A |
|
Cable, BNC |
8120-2582 |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Adapter, Type-N (m) to 3.5 mm (m) |
1250-1744 |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
|
The Total Absolute Amplitude Accuracy specification requires very tight measurement uncertainties for this test. Consequently, the splitter and power sensors used in this test must be 26.5 GHz, 3.5 mm. |
|
|
The following notes apply to illustrations in the FieldFox Help:
|