N9935A/36A/37A/38A
In this test a signal is split and applied to the DUT and to a power meter. The absolute amplitude accuracy is the difference between the power meter reading and the FieldFox reading. A "buried power sensor" technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. The buried sensor calibration essentially trades power meter errors for splitter tracking errors.
This test checks frequencies below 9 GHz
|
Test type: |
performance |
|
Related specification: |
Total Absolute Amplitude Accuracy |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt. H20 |
|
Power Splitter, Type-N |
11667A |
|
Cable, BNC |
8120-2582 |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
|
Adapter, Type-N (m) to 3.5 mm (m) |
1250-1744 |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
|
The following notes apply to illustrations in the FieldFox Help:
|