This topic page applies to all supported ENA models in both the Factory Recommended and the Normal Variant test plans.
This test checks the noise floor for all the receiver ports of the ENA. The noise floor is tested by performing load-ended absolute measurements with the test ports terminated with "Load" devices, 16 times with segment sweep points for specified frequency ranges. The measurement data is calculated from the RMS deviation value from the 16 measurement data for each sweep frequency point.
This test checks the noise floor for all the receiver ports of the ENA. The noise floor is tested by performing load-ended absolute measurements with the test ports terminated with "Load" devices, 16 times with segment sweep points for specified frequency ranges. The measurement data is calculated from the RMS deviation value from the 16 measurement data for each sweep frequency point.
Test Equipment |
Recommended Model Number2 |
E5071C > 8.5 GHz |
E5071C ≤ 8.5 GHz |
E5072A |
---|---|---|---|---|
Power meter |
N1914A |
X |
X |
X |
Power sensor 1 |
E9304A Option H18 |
|
X |
X |
Power sensor 2 |
N8482A |
X |
|
|
Power sensor 3 |
E4413A |
X |
|
|
Load, 3.5 mm (m)
|
909D |
X |
|
|
Load, Type-N (m)
|
85032-60017 |
|
X |
X |
Cable, 3.5 mm (m) to 3.5 mm (m) |
8121-1834 |
X |
X |
|
Cable, Type-N |
8120-8862 |
X |
||
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
85027-60005 |
X |
|
|
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-2879 |
X |
|
|
Adapter, Type-N (f) to Type-N (f) |
1250-1472 |
|
|
X |
|
|
|