This topic page applies to the E5071C using the Normal Variant test plan.
This test checks the level accuracy and frequency flatness of the ENA 
 test port output signal. 
| Test Equipment | Recommended Model Number2 | E5071C > 8.5 GHz | E5071C ≤ 8.5 GHz | 
|---|---|---|---|
| Power meter | N1914A | X | X | 
| Power sensor 1 | E9304A Option H18 | 
 | X | 
| Power sensor 2 | N8482A | X | 
 | 
| Power sensor 3 | E4413A | X | 
 | 
| Adapter, 3.5 mm (m) to Type-N (f)  | 1250-1750 | X | 
 | 
| Adapter, 3.5 mm (f) to 3.5 mm (f) | 85027-60005 | X | 
 | 
| 
 | 
| 
                             | 
 | 
             
        
             
        
