Receiver Compression — Low Freq

This topic page applies to the E5072A using the Factory Recommended or Normal Variant test plan.

This test measures the compression at the specified maximum power level for the receivers.

This test process measures two power deltas, one at the top of the receiver input power range, and another at an expected linear part of the input power range.

A negative test result indicates compression while a positive result indicates expansion. There will be a note in the report stating:

A Fail result in this test implies that Dynamic Accuracy specification cannot be guaranteed in the Compression range of the receiver.

Source unlevelled messages may appear on the ENA screen during this test, and the test may time out and abort. This does not necessarily indicate a problem with the operation of the test. The work-around is to add a 3 dB pad.

Required Test Equipment

Test Equipment
(DSG)1

Recommended Model Number2

Power meter
(PowerMeter 1)

N1914A

10 dB step attenuator
(10dBStepAttenuator 1)

8496G Option H52

Attenuator switch driver
(Attenuator Driver 1)

11713B

Adapter, Type-N (f) to Type-N (f)

  • For E5072A

1250-1472

Cable, 3.5 mm (m) to 3.5 mm (m)

  • 2 required

8121-1834

Cable, Type-N

  • 2 required

8120-8862

  1. The DSG (Device Substitution Group) is listed below the equipment description, if applicable. These devices are required to be mapped in TME to execute a test. DSGs require either GPIB communication or are important for dynamic measurement uncertainty calculations. N/A refers to required equipment that is not mapped as DSGs in TME.
  2. Refer to the main Required Test Equipment for a list of alternative models.

Connection Setups

Due to the complexity of the ENA family of analyzers, only a single representative model will be shown.

To expand all, click the Expand All button in the toolbar (webhelp only).

Port 1 Source Calibration

 

Port 1 Receiver Compression

 

Port 2 Source Calibration

Port 2 Receiver Compression