This topic page applies to all supported ENA models in both the Factory Recommended and the Normal Variant test plans.
This test checks the frequency accuracy of the ENA test-port output signal. The frequency accuracy is checked at several frequencies with a frequency counter. Since the ENA employs a PLL frequency synthesizer for the signal source, a Frequency Accuracy Test at certain frequency points can verify the accuracy for the entire frequency range.
|
Test Equipment |
Recommended Model Number2 |
E5071C > 8.5 GHz |
E5071C ≤ 8.5 GHz |
|---|---|---|---|
|
Frequency counter 1 |
53230A Option 115 |
X |
X |
|
Frequency counter 2 |
53151A |
X |
|
|
Frequency standard 13 |
Microsemi 5071A |
X |
X |
|
BNC Cable |
8120-1840 |
X |
X |
|
Adapter, Type-N (m) to BNC (f)
|
1250-0780 |
|
X |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
8121-1834 |
X |
|
|
Adapter, 3.5 mm (f) to 3.5 mm (f) |
85027-60005 |
X |
|
|
Adapter, 3.5 mm (m) to BNC (f) |
1250-1200 |
X |
|
|
Adapter, right angle BNC (m) to BNC (m)4
|
1250-1859 |
X |
X |
|
|
|
|