This topic page applies to all supported ENA models in both the Factory Recommended and the Normal Variant test plans.
This test checks the directivity, source match, load match, transmission tracking, and reflection tracking which are the key S-parameter measurement hardware characteristics.
These characteristics are tested using a calibration kit with segment sweep points for a specified frequency range. After a full two-port (Options 2xx) or a full four-port (Options 4xx) calibration is performed for each test port, the test will output the directivity, source match, reflection tracking, and transmission tracking and load match data to the report. The E5080A ENA requires a special semi-rigid cable for the transmission tracking procedure that will improve the stability of the test result. Refer to the equipment list below.
|
Test Equipment |
Recommended Model Number2 |
E5071C > 8.5 GHz |
E5071C ≤ 8.5 GHz |
E5080A |
|---|---|---|---|---|
|
Calibration Kit, Type-N |
85032F |
|
X |
X |
|
Type-N Cable |
8120-8862 |
|
X |
X |
|
Cable, test-port through cable assembly, 81.2 mm
|
E5080-65151 |
|
X |
|
|
Cable, test-port through cable assembly, 203 mm
|
E5080-65152 |
|
X |
|
|
Cable, test-port through cable assembly, 284.2 mm
|
E5080-65153 |
|
X |
|
|
Calibration Kit, 3.5 mm |
85052D |
X |
|
|
|
3.5 mm Cable |
8121-1834 |
X |
|
|
|
3.5 mm (f) to 3.5 mm (f) adapter
|
85027-60005 |
X |
|
|
|
|
|
To expand all, click the Expand All button Due to the complexity of the ENA family of analyzers, only a single representative model will be shown. |
Click on the links below to show images for each connection setup:
Click here for Directivity, Source Match, Reflection Tracking
Click here for Transmission Tracking, Load Match