M9389A
The ALC Control loop in the PXIe signal generator uses PIN diodes as the level adjusting element. Within these diodes are logarithmic circuits that are adjusted by varying the bias voltages. This adjustment process computes the optimal bias voltages of these diode circuits and uses it to obtain the very fine ALC resolution.
|
Test Equipment |
Recommended Models1 |
|
Power meter |
N1914A |
|
Power sensor |
E9304A H20 |
|
50 W terminator
|
909D |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
100 MHz reference |
M9300A |
|
Setup for Power Meter Calibration
Setup for ALC Bias Adjustment (M9380A, M9381A)
Setup for ALC Bias Adjustment (M9389A)