M9381A
This adjustment procedure estimates the absolute gain in the RF path from the LO Input to the RF Output when modulation is off and the IQ modulator bypass path is selected. By knowing the absolute level of the LO input and measuring the absolute level of the RF output, gain is estimated and the bypass path is selected.
|
Test Equipment |
Recommended Models1 |
|
Power meter |
N1914A |
|
Power sensor |
E9304A H20 |
|
50 W terminator
|
909D |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
100 MHz reference |
M9300A |
|
Setup for Power Meter Calibration
Setup for Bypass Adjustment