M9381A
There are 79 distinct settings for AT1 and AT2 in the predefined sequence nominally ranging from 0 dB to 19½ dB of attenuation in ¼ dB steps. The adjustment procedure measures the output power at each attenuator setting in the sequence relative to the output power at the nominally 0 dB attenuation setting. The change in measured power determines the amount of attenuation supplied by each attenuator setting at the measurement frequency.
|
Test Equipment |
Recommended Models1 |
|
Spectrum analyzer |
N9030A Option 5xx2 |
|
Attenuator, 6 dB Fixed |
8493C Opt. 006 |
|
50 W terminator
|
909D |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
100 MHz reference |
M9300A |
|
Setup for Input Attenuator Adjustment