M9381A
In this test, a waveform is generated by the PXIe signal generator, and the ACPR and ACLR are measured using a spectrum analyzer.
Adjacent Channel Power Ratio (ACPR) is the ratio of the power in a specified bandwidth within an adjacent, offset channel to the average power level in the main channel.
Alternate Channel Leakage Ratio (ACLR) is the ratio of the power in a specified bandwidth within a channel that is two offsets away from the main channel to the average power level in the main channel.
|
Test Equipment |
Recommended Models1 |
|
Spectrum analyzer |
N9030B Option 5xx2 |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
100 MHz reference |
M9300A |
|
Setup for Adjacent Channel Power