M9381A
This test compares the digital modulation power level to the CW power level at the same frequency. A power meter and power sensor are used to measure the DUT output power in CW mode and in digital-modulation mode. The difference between the two power levels is compared to the specifications.
|
Test Equipment |
Recommended Models1 |
|
Power meter |
N1914A |
|
Power sensor |
N8482A |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
100 MHz reference |
M9300A |
|
Setup for Power Meter Calibration
Setup for Digital Modulation Power Relative to CW