M9381A
The Frequency Switching Speed test measures the time it takes for the PXIe signal generator to switch a CW signal from one frequency to another.
Test Equipment |
Recommended Models1 |
Spectrum analyzer |
N9030B Options 5xx2 and N9063EM0E Analog Demodulation Measurement application |
Function generator |
33622A |
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
Adapter, BNC Tee |
1250-0781 |
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
Cable, BNC (m) to SMB (f) |
8121-2063 |
Cable, BNC (m) to BNC (m) |
8120-2582 |
100 MHz reference |
M9300A |
|
Setup for Frequency Switching Speed