Harmonic Spurious Performance Test

This test applies to the following models:

The PXIe signal generator and measuring spectrum analyzer are tuned to the harmonic frequency and a reference amplitude measurement is made. The PXIe signal generator is then tuned to the fundamental frequency with the power level unchanged. The resulting harmonic response is measured relative to the reference measurement.

Click here for troubleshooting help.

Required Test Equipment

Test Equipment

Recommended Models1

Spectrum analyzer

N9030B Option 5xx2

Adapter, Type-N (f) to 3.5 mm (m)

1250-1750

Adapter, 3.5 mm (f) to 2.4 mm (f)

11901B

Cable, 3.5 mm (m) to 3.5 mm (m)

11500E

Cable, BNC (m) to SMB (f)

8121-2063

100 MHz reference

M9300A

  1. Refer to the main Required Equipment table for a list of alternative models.
  2. Select any frequency option (503, 508, 513, 526, 544, 550) that has a maximum frequency greater than or equal to the maximum frequency of the unit under test.

Connections and Setup Procedures