M9389A
The PXIe signal generator and measuring spectrum analyzer are tuned to the harmonic frequency and a reference amplitude measurement is made. The PXIe signal generator is then tuned to the fundamental frequency with the power level unchanged. The resulting harmonic response is measured relative to the reference measurement.
|
Test Equipment |
Recommended Models1 |
|
Spectrum analyzer |
N9030B Option 5xx2 |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
100 MHz reference |
M9300A |
|