M9383A
Sub-harmonics are signal impurities that occur at non-integer multiples of a generated signal’s fundamental frequency (such as 0.5, 1.5). This test utilizes a spectrum analyzer for measuring the power of the sub-harmonic component relative to the power at the fundamental frequency.
The spectrum analyzer and the signal generator are both tuned to the harmonic frequency and a reference amplitude measurement is made. Then, the signal generator is tuned to the fundamental frequency with the power level unchanged. The spectrum analyzer measures the resulting harmonic response relative to the reference amplitude.
|
Test Equipment |
Recommended Models1 |
|
Spectrum analyzer |
N9030B Option 5xx2 |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
100 MHz reference |
M9300A |
|