The network analyzer used in certain adjustments must be calibrated with the cable and adapter prior to running the adjustment. The calibration will need to be repeated once every three days or if the adapters or cables have been disturbed. If it's been within the three day time-frame and the adapters and cables have not been disturbed, then the network analyzer calibration is not necessary and you may proceed with the adjustment.
|
|
Due to the sensitivity of this calibration, use good quality cables and adapters, minimize cable movement, and avoid bending the cables unnecessarily. It is recommended to clean cable ends and adapters before attaching to the network analyzer. |
The following adjustments require a calibrated network analyzer–cable–adapter assembly:
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Network analyzer |
N5245A1 Options 400, 423, 080, and 088 |
|
Power meter |
N1914A |
|
Power sensor |
N8488A |
|
ECal module |
N4693-60001 |
|
Frequency reference module |
M9300A |
|
Cable, 2.4 mm (f) to 2.4 mm (m)
|
8121-2065 (or equivalent) |
|
Barrel adapter, 2.4 mm (f) to 2.4 mm (f) |
11900B (or equivalent) |
|
Adapter, 2,4 mm (m) to 3.5 mm (m) |
11901A (or equivalent) |
|
Follow the steps below to calibrate the network analyzer. Click on the links to show the calibration procedures and connection images. To expand all, click the Expand All button
in the toolbar (webhelp only).
|
|
In the following calibration procedures, the 2.4 mm barrel adapter attached to the cable on Port 1 of the network analyzer must remain attached and properly torqued throughout the entire calibration procedure. Disturbing the adapter or the cable connection to the network analyzer will void the calibration. |
Click here for power sensor calibration.
Click here for power calibration.
Click here for S-parameter calibration.
Click here for power verification.
Click here for the DUT calibration.