The goal of this adjustment is to measure the gain of the pre-amplifier paths relative to the base path,
The network analyzer used in this adjustment must be calibrated prior to running the adjustment. The calibration will need to be repeated once every three days or if the connectors or cables have been disturbed. If it's been within the three day time frame and the connectors and cables have not been disturbed, then the network analyzer calibration is not necessary and you may proceed with the adjustment.
For a list of required equipment and calibration instructions to perform the network analyzer calibration, go to the Network Analyzer Calibration Procedure topic page.
|
Test Equipment |
Recommended Models1 |
|
Network analyzer |
N5245A2 Options 400, 423, 080, and 088 |
|
Frequency reference module |
M9300A |
|
Cable, 2.4 mm (f) to 2.4 mm (m) |
8121-2065 (or equivalent) |
|
Adapter, 2.4 mm (f) to 2.4 mm (f) |
11900B (or equivalent) |
|
Adapter, 2.4 mm (m) to 3.5 mm (m) |
11901A (or equivalent) |
|
|