The goal of this adjustment is to characterize the VCO tune voltage. The adjustment characterizes the open loop DAC settings to set the VCO tune voltage close to the closed loop tune voltage. This provides a shorter duration for frequency locking.
| Test Equipment | Recommended Models1 | 
| Power meter | N1914A2 | 
| Power sensor | E9300A Opt. H25 | 
| Adapter, Type-N (f) to 3.5 mm (m) | 1250-1750 | 
| Frequency reference module | M9300A | 
| 
 | |
Setup for Power Meter Calibration
             
        
Setup for Synthesizer Adjustment
             
        
