|
Test Equipment |
Recommended Model |
Alternate Model |
|
Generators/Analyzers |
||
|
Signal Generator 1
|
M9381A
|
The alternate models listed below for Signal Generator 1 are for performance tests only. M9380A Option 1EA E8257D Options 1E1 & 1EA/1EU E8267D |
|
Signal Generator 2
|
E8257D |
M9381A Option 1EA M9380A Option 1EA E8267D |
|
Spectrum Analyzer 1
|
N9030A Options 508/MPB/B25 |
N9030A Options 513/MPB/B25 N9030A Options 526/MPB/B25 N9030A Options 544/MPB/B25 N9030A Options 550/MPB/B25 |
|
Power Meters/Sensors |
||
|
Power Meter |
N1914A4 |
N1912A |
|
RF Power Sensor
(See below for calibration service ordering guidelines.) |
E9304A-H20 |
E9304A-H18
|
|
Miscellaneous Devices |
||
|
Power Splitter |
11667B |
None |
|
Power Divider |
87302C |
None |
|
Frequency Reference Module1 |
M9300A |
None |
|
Directional Bridge |
86205A |
None |
|
50 W Terminator |
909D Option 301 |
909D Option 040 |
|
Attenuators |
||
|
10 dB Fixed Attenuator |
8493C Option 010 |
None |
|
6 dB Fixed Attenuator2
|
8493C Option 006 |
8493A Option 006 |
|
10 dB Step Attenuator2, 3 |
8496G Option 001 |
8496H Option 001 |
|
1 dB Step Attenuator2, 3 |
8494G Option 001 |
8494H Option 001 |
|
Attenuator Driver2 |
11713B |
11713A |
|
Attenuator Interconnect Kit2, 3 |
11716A |
|
|
Filters |
||
|
50 MHz Low Pass Filter |
RLC L3230 |
0955-0306 |
|
1.0 GHz Low Pass Filter |
RLC F-30-1000-RF |
None |
|
2.0 GHz Low Pass Filter |
RLC F-30-2000-RF |
None |
|
3.0 GHz Low Pass Filter |
RLC F-30-3000-RF |
None |
|
6.0 GHz Low Pass Filter |
RLC F-30-6000-RF |
None |
|
Cables |
||
|
Coaxial, SMA (m) to SMA (m) |
M9381-80001 |
|
|
3.5 mm (m) to 3.5 mm (m)
|
11500E |
8120-4921 |
|
BNC (m) to BNC (m) |
8120-2582 |
10503A |
|
BNC (m) to SMB (f) |
8120-5048 |
|
|
BNC (m) to SMB (f) |
8121-2063 |
|
|
SMB (f) to SMB (f) |
8121-2175 |
|
|
Power sensor interconnect
|
11730A |
|
|
Adapters |
||
|
3.5 mm (f) to 2.4 mm (f)
|
11901B |
None |
|
3.5 mm (f) to 3.5 mm (f)
|
83059B |
1250-1749 |
|
3.5 mm (m) to 3.5 mm (m) |
83059A |
None |
|
Type-N (f) to 3.5 mm (m) |
1250-1750 |
None |
|
Type-N (m) to 3.5 mm (m) |
1250-1743 |
None |
|
Type-N (f) to SMB (f) |
Any |
Crestwood Technology Group P/N 510776701 |
Table Footnotes:
|
Use the following guidelines to ensure power sensors used by the N7800A application receive the correct calibration service:
Order Option 1A7 when ordering new power sensors that will be used as working standards in N7800A TME calibrations.
In the Americas region, order the Keysight Cal + Measurement Uncertainty for power sensor recalibration.
Outside the Americas region, order ISO 17025/ILAC-G8 calibration service for power sensor recalibration.
When ordering periodic calibration for instruments used as lab standards in the N7800A software, we recommend using “Keysight calibration + uncertainties” for power sensors, and “Keysight calibration + uncertainties + guardbanding” for all other items (please visit Selecting the Right Calibration Services). The N7800A software incorporates the ISO GUM Uncertainty in point-to-point uncertainty calculations. The special “H-series” calibration options in this table provide lower measurement uncertainties through use of direct comparison to devices directly characterized by NPL or NIST (or another NMI). Please order Option H99 to get data on a CD for easy import into the N7800A (avoids manual entry). The overall resulting N7800A measurement uncertainties then reflects these lower device uncertainties. The equipment requirements of each N7800A calibration application are summarized in the specials calibration matrix which can be found at the Recommended Lab Standards and Special Cal Options website.
The Keysight Option H99 is a special option for the Roseville Service Center [only] which provides a CD with calibration data included as a .csv file in TME N7800A format for all power sensors used with the N7800A TME application. N7800A TME is SSU calibration software used across Keysight SSU and by many self-maintainers. H99 must be requested from the Roseville SSU upon re-calibration only of any previously purchased power sensor and not for new purchases of BID Power Sensors. This option provides for adding the calibration data to a CD and may be ordered in addition to any other required or requested Std Lab Calibration option (must also be ordered in addition to H99).
|
|
The following models are not supported by Option H99 (calibration data on a CD in .csv format):
|