The goal of this adjustment is to characterize the performance of the ALC diodes and DAC to provide fixed DAC values for 0.3 dB steps of output power adjustment. While the circuit is referred to as ALC, there is not active feedback provided to the circuit. Calibration provides fixed DAC values for fine power level adjustment.
| Test Equipment | Recommended Models1 | 
| Power meter | N1914A2 | 
| Power sensor | E9300A Opt. H25 | 
| Adapter, Type-N (f) to 3.5 mm (m) | 1250-1750 | 
| Frequency reference module | M9300A | 
| 
 | |
Setup for Power Meter Calibration
             
        
Setup for Synthesizer Adjustment
             
        
