The goal of this adjustment is to characterize and track the measured error of output attenuator and output amp settings vs. frequency over a number of target power levels. This adjustment will also perform an RF output power level verification which will verify that the M9308A synthesizer has met the required power output limits in order to proceed with the M9365A downconverter adjustments.
| Test Equipment | Recommended Models1 | 
| Power meter | N1914A2 | 
| Power sensor | E9300A Opt. H25 | 
| Adapter, Type-N (f) to 3.5 mm (m) | 1250-1750 | 
| Frequency reference module | M9300A | 
| 
 | |
Setup for Power Meter Calibration
             
        
Setup for Synthesizer Adjustment
             
        
