The goal of this adjustment is to adjust the reference attenuator to deliver the target power level at the 4800MHz Out port. This adjustment changes the reference attenuator while measuring the 4800MHz Out level with a power meter to obtain the target output level on the M9308A synthesizer 4800MHz Out SMP connector. Once the target output level is achieved, the settings are recorded in the calibration file.
| Test Equipment | Recommended Models1 | 
| Power meter | N1914A2 | 
| Power sensor | E9300A Opt. H25 | 
| Cable, SMA (f) to SMP (f) | M9308-20013 | 
| Adapter, Type-N (f) to 3.5 mm (m) | 1250-1750 | 
| Frequency reference module | M9300A | 
| 
 | |
Setup for Power Meter Calibration
             
        
Setup for Synthesizer Adjustment
             
        
