This test measures the amplitude error when switching between the different IF Paths. The signal amplitude that is measured in each IF Filter Path is normalized to the 40 MHz path. The test is performed in a 10 MHz RBW. The SFP limits the Span/RBW ratio to 100.
The M9391A has four IF Paths:
| Option | IF FilterPath | Analysis BW | IF Frequency | 
| Standard | 15 MHz | 15 MHz | 326 MHz | 
| B04 (on all units) | 40 MHz | 40 MHz | 240 MHz | 
| B10 | 160 MHz | 100 MHz | 300 MHz | 
| B16 | 160 MHz | 160 MHz | 300 MHz | 
| Test Equipment | Recommended Models1 | 
| Signal generator | M9381A Opt 1EA | 
| Fixed attenuator, 10 dB | 8793C Opt 010 | 
| Frequency reference module | M9300A | 
| 
 | |
| 
                         | The illustrations below show the recommended M9381A PXIe signal generator. If your setup is using the alternative M9380A PXIe signal generator, refer to the M9380A Startup Guide for the default cable interconnections. | 
             
        
             
        
