Freq Resp Below 50 MHz AC Coupled Adjustment

This adjustment determines the frequency at which the AC Coupling capacitor attenuates the input signal to 3 dB. This frequency is stored in memory and the CXA-m PXIe signal analyzer applies the appropriate correction for the capacitor rolloff.

Required Test Equipment

Test Equipment

Recommended Model Number1

Function generator

33622A

Cable, BNC (m) to SMB (f)

8121-2063

Cable, BNC (m) to BNC (m)

8120-2582

Adapter, BNC (f) to 3.5 mm (m)

1250-1200

  1. Refer to the main equipment list for a list of alternative models (if available).

Connection Setups